

The following products have been certified as Siemens HiPath Ready:
| For advanced Certified Products in Europe only click here | ||
| Company | Product Certified | Siemens Platform |
| Acumen Software 7246 Sharon Dr. San Jose, CA 95129 408.366.0900 | Mobile CRM V1.0 | HiPath ProCenter Suites V4.0 |
| ADTEC Communications 16832 49th Place N. Plymouth, MN 55443 763.694.0809 | Telebridge V3.0 | HiPath 4000 V1.0 |
| Ai-Logix, Inc. 580 Howard Ave. Somerset, NJ 08873 732.469.0880 | SmartTAP NGX series cards | Hicom 300E |
| Amcom Software, Inc. 5555 West 78th St, Minneapolis, MN 55439 800.852.8935 | Amcom Smart Console | optiset and |
| Amtelco 4800 Curtin Dr. McFarland, WI 53558 800.356.9148 | Infinity CTI V 5.10.14
| Hicom 300H V1.0 HiPath ProCenter V5.1 and HiPath 4000 |
| Ascendent Telecommunications, Inc. 17141 Ventura Blvd. Suite 204 Encino, CA 91316 818.728.6100 | AscendentMX V3.0 RCI | Hicom 300H V1.0 PhoneMail ROLM 9751 V 9005.6 |
| Avaya Inc. 211 Mt. Airy Road Basking Ridge, NJ 07920 1 866 GO-AVAYA | Modular Messaging 2.0 | Hipath4000 Ver.2.0 release SMR9 SMP3 |
| Blue Pumpkin 884 Hermosa Ct. Sunnyvale, CA 94085 877.257.6756 | Director Enterprise 3.1.1 | HiPath ProCenter Suites V5.01 |
| Castel, Inc 100 Cummings Center Suite 157H Beverly, MA 01915 978.236.1000 | ESP 1500 ESP 3100 | Hicom 300 HiPath 4000 |
| Cisco Systems, Inc. 170 West Tasman Dr. San Jose, CA 95134 USA (408) 526-4000 | Cisco 2691 router Cisco 3550 Switch Cisco PIX 515 Firewall | HiPath 3750 |
| Co-Nexus 5600 Northwest Central Dr. Suite 102 Houston ,Texas 77092 713.690.5656 | CXM DSR software Ver.3.1 | Hicom300E (9006.6 PPK E) Hipath4000 SMR12 SMP3 Hipath3000 (5805.04.57 |
| Enterasys 50 Minuteman Rd. Andover, MA 01810 USA Tel: (978) 684-1000 Sales: (877) 801-7082 | Enterasys Matrix C1 Switch Enterasys Matrix N1 Switch Enterasys Matrix V2 Switch Enterasys Matrix E1 Switch Enterasys XSR 1800 Routers | HiPath |
| eTalk Corporate Headquarters: 4040 West Royal Lane, Suite 100 Irving, Texas 75063 888.258.1528 | Siemens HiCom 300E 9006.6 PPK (E) Siemens CallBridge CSTA I Siemens HiPath 4000 SMR 12 SMP 6 Siemens CallBridge CSTA I Qfiniti Recorder Version 1.7 Dialogic Drivers 6.0 Genesys T-Server 7.0 | Dialogic Drivers 6.0 Genesys T-Server 7.0 |
| Expand Networks 103 Eisenhower Parkway Roseland, NJ 07068 973.618.9000 973.618.9254 fax 888.892.1250 | Accelerator | HiPath 5300 (VOIP) |
| Extreme Networks Inc 3585 Monroe Street Santa Clara, CA 95051 Phone: (408) 579-2800 Fax: (408) 579-3000 | Extreme Networks Black Diamond 6808 switch Extreme Networks Alpine 3804 switch Extreme Networks Summit 300 switch | HiPath 3500 |
| GMT Corp 2831 Peterson Pl. Norcross, GA 30071 770.416.6000 | Planet V8.0 | Hicom 300H V1.0 Hicom 300E V 9006.5 ROLM 9751 V 9005.6 |
| HigherGround Inc. 21201 Victory Boulevard,Suite 105 Canoga Park, CA 91303 818-591-3133 | Praetorian Voice Recording | Hipath4000 Ver.2.0 |
| Hipbone 981 Industrial Rd. San Carlos, CA 94070 650.598.4970 | Hipbone co-browsing V2.3 | HiPath ProCenter Suites V4.0 |
| Interalia 10340 Viking Dr. suite 135 Eden Prairie, MN. 55344 800.531.0115 | Interalia SBX IPromoh 1 channel XMU+ DSP2 27365 | HiPATH 3000 |
| M2 Technology 26 GreenHill Rd. Wayville, 5034 South Australia 08.8172.9010 | M2 Voicemail-Autoattendant 1.4 | HiPath 3000 |
| Mercom 9 Polito Ave. Lyndhurst, NJ 07071 201.507.8800 | Audiolog Server V3.0 | HiPath ProCenter Suites V4.0 |
| Meru Networks 1307 S. Mary Ave, Sunnyvale, CA 94087 408.215.5000 | Meru Wireless LAN Solution | HiPath3000 |
| Net.com 6900 Paseo Padre Parkway Fremont CA 94555 510.713.7300 | SHOUTip 2500/900 | HiPath 4000 Hicom 300 E |
| Net6, Inc. 2740 Zanker Road Suite 201 San Jose, CA 95134 408.382.4900 | Telephony Transformation Gateway (TTG) Version 2.7 | optiPoint 600 office, the phone works on: HiPath 3000 V3.0 HiPath 4000 V1.0 HiPath 3000/5000 V4.0 Hicom 300E/H Hicom 150E/H |
| NICE Systems Ltd. 301 Rt 17 North 10th Floor Rutherford NJ 07070 201.964.2600 201.964.2610 fax 866.999.NICE Sales | NiceLog 8.8 NiceCLS 8.8 NiceLog 8.8 VoIP Logger | HiPath3000 HiPath 4000 |
| Nuvon Inc. 3230 South Buffalo Dr. Suite 108 Las, Vegas NV 89117 702-505-0559 800-838-8574 | InfraControl Secure Remote Management | Hipath4000 ver. 1.0 SMR 12 SMP 5 |
| Omtool Ltd 8A Industrial Way Salem, NH 03079 800.886.7845 | Genifax V3.2.1 | HiPath Xpressions 3.0 |
| PowerDsine, Inc. 1865 New Highway Farmingdale, NY 11735 631.756.4680 | Power over LAN | optiPoint 400 family optiPoint 600 Office |
| Quality Call Solutions 3003 Bunker Hill Ln. Suite 202 Santa Clara, CA 95054 408.367.8800 | QCall Version 5.1 | HiPath 4000 Release SMR9 SMP4 CAP Ver. 5.0.2.1 (CSTAIII) |
| RADVISION 266 Harristown Rd. Suite 201 Glen Rock, NJ 07452 201.689.6300 | VialP MCU 2.2.48.13 ViaIP | HiPath 4000 optiClient 130 |
| Red Hawk / CDT 1405 S. Milpitas Blvd Milpitas , CA 95035 408.945.1800 | PowerSense(tm) | HiPath 3000 HiPath 4000 HiPath 5000 optiPoint 400 family optiPoint 600 Office |
| Resource Software International Ltd. (RSI) 40 King Street West, Suite 300 Oshawa, Ontario, Canda L1H 1A4 905.576.4575 905.576.4705 Fax | TeleCOST CMS Shadow CMS Revolution Call Accounting | HiPath 3000 HiPath 4000 Hicom 300E |
| Scientific Capital 218 Chestnut Ridge St. Winter Springs, FL 32708 800.662.1960 | Alarm Monitoring System AMS V3.0 | HiPath 4000 V1.0 Hipath4000 Ver.2.0 release SMR9 SMP3 |
| Scitec 1212 E.University Ave. Urbana,IL 61802 800.451.4035 | Scitec analog phones | HiPath 4000 Hicom 300E |
SpectraLink Centaur House, | Netlink Wireless System V 150 & 3000 | HiPath 3000 HiPath 4000 |
| Spescom DataVoice (Pty) Ltd DataVoice Midrand Spescom Park, Cnr. Alexandra Avenue & Second Road, P O Box 288, Halfway House, 1685, South Africa Telephone +27 (11) 266 1500 info@datavoice.spescom.com | DataVoice HiPath CAP Recording Controller | HiPath 4000 |
| Startel 17661 Cowan Ave. Irvine,CA.92614 800.782.7835 | Startel 5700T5 Solution | Hipath4000 (SMR10 SMP6) |
| Streem Communications 4201 Galleria Drive Loves Park, IL 61111 800.325.7732 | StreemCenter | HiPath 4000 & 3000 HiCom 300E/9006 Xpressions 3.0 |
| Symbol Technologies 6480 Via Del Oro San Jose, CA 95119 800.722.6234 | NetVision Phone 1.0 | HiPath 5000 V3.0 |
| System Development Company 835 Hanover St. Suite 305 Manchester, NH 03104 603.624.6907 | IntelliDESK (Attendant Console IntelliSPEECH WebSERVICES | TAPI 2.0 Hicom 300 HiPath 3000 HiPath 4000 HiPath 5000 |
Telrex | Callrex | HiPath 4000 HiPath 3000 |
TVR Communications 954.771.0025 | Rover PBX | Hipath4000v1 and v2 |
| United Telemanagement Corporation 4162-G Little York Rd. Dayton, OH 45414 800.225.8352 937.454.1888 937.890.7742 fax | Telelink2000 | HiCom 300 REL 9006.6 PPK E |
| Verint Systems 234 Crossways Park Dr. Woodbury, NY 11797 Hipath3000 516.677.7300 | Ultra ver.8.03 | HiPath 3000 HiPath 4000 |
| Virtual Hold Technology 137 Heritage Woods Dr. Akron, OH 44321 330.670.2200 | Contact Center Queue Management Strategy Software VH800.2 | Digital T1
|
Vox Spectrum | DGVOX Voice Logger 2.01 | Hicom 300 HiPath 4000 |
| Vocera Communications 20600 Lazaneo Dr. Cupertino, CA. 95014 800.331.6356 | Vocera System ver.2.1 | Hicom300E (9006.6 PPK "E") HiPath 4000 (SMR12 SMP3) with T1 Tie (wink) and T1 ISDN (4ess)mode. |
Witness SystemsInc. 888.3.WITNESS or | eQuality Balance Version 5.2 | Hicom 300 E (9006.6 PPK E) |
Xtend Communications 212.951.7600 | Enterprise Alert (EA) Answerpro Console MediCall(Healthcare) XpressDesk | HiPath 4000 V2 SMR9 SMP3 HiPath 4000 V1 SMR12 SMP5 Hicom E 9006.6 PPK "E HiPath 4000; Opti-Set E and OptiPoint 500 CallBridge TA V2.0.00.02 |